Indexable drill combination shank, 2xD, ⌀ D: 42 mm

232298 42

Indexable drill combination shank, 2xD, ⌀ D: 42 mm
Indexable drill combination shank, 2xD, ⌀ D: 42 mm

Version: High stability and very high process reliability. - Application: For stationary and rotating application. For holes free of withdrawal scoring and exact dimensional accuracy (approx. ± 0.1 mm). Also suitable for machines with low drive power. Especially for MTC (Multi Task Cutting) use on the new generation of turning/milling centres (MTM). With indexable inserts No. 232400 − 232780. - Note: CAUTION! A disc falls off when the drill exits. Risk of injury if the component is rotating. Please take safety precautions. - Drill depth for indexable insert drill up to: 2xD - Skaft: DIN 6535 HE, DIN 6595 - Use for drilling: Centre drilling - Use for drilling: oblique spot drilling - Use for drilling: limited cross-drilling - Use for drilling: limited drilling through a stack - for inch ⌀: 1 21/32 inch - Overhang L A : 123 mm - Shank ⌀ D s : 32 mm - Shank length L s : 60 mm - ISO code indexable insert: WOEX 06T304 - Pack of insert screws: 239700_10IP (2.8 Nm)

Details
Description
Dimensions
232,000x53,000x50,000 mm
Weight
1.086 kg
Thickness
50,000
Length
232,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Indexable drill combination shank, 2xD, ⌀ D: 42 mm
Indexable drill combination shank, 2xD, ⌀ D: 42 mm