High performance indexable thread mill, Weldon shank, Effective ⌀ D / Overhang L1: 24,5/43 mm

218050 24,5/43

High performance indexable thread mill, Weldon shank, Effective ⌀ D / Overhang L1: 24,5/43 mm
High performance indexable thread mill, Weldon shank, Effective ⌀ D / Overhang L1: 24,5/43 mm

Version: HPC thread milling cutters for reduced machining times. - Application: For general use on right-hand and left-hand internal and external threads. For threads in through holes and blind holes. - Note: Thread mill No. 218050 sizes 17/26 and 17/36 suitable for pitches up to and including 2.5 mm. Thread mill No. 218050 sizes 30/65 suitable for pitches up to < 5. - Application for type of drilling: for blind holes and through holes - Cutting direction: left-hand and right-hand - Through-coolant: true - Insert size: 41 - Number of cutting edges Z: 2 - Overall length L tot : 104 mm - Shank ⌀ D s : 25 mm - Clamping screw: 219928 - Fixing screw: 219927

Details
Description
Dimensions
144,000x48,000x50,000 mm
Weight
0.343 kg
Thickness
50,000
Length
144,000
Import Code Number
82074090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
High performance indexable thread mill, Weldon shank, Effective ⌀ D / Overhang L1: 24,5/43 mm
High performance indexable thread mill, Weldon shank, Effective ⌀ D / Overhang L1: 24,5/43 mm