High feed rate milling cutter MFH mini, with bore, ⌀ D / number of effective cutting edges Z: 66/8 mm

221965 66/8

High feed rate milling cutter MFH mini, with bore, ⌀ D / number of effective cutting edges Z: 66/8 mm
High feed rate milling cutter MFH mini, with bore, ⌀ D / number of effective cutting edges Z: 66/8 mm

High feed rate milling cutter MFH mini 66/8 mmThrough-coolant: Yes - ⌀ D3: 58 mm - maximum cutting depth ap max: 1 mm - Overall length Ltot: 40 mm - Mounting bore ⌀: 22 mm - suitable indexable insert: LOGU 0303.. - Insert screw: 229713 (8IP; 1.2 Nm)

Details
Description
Dimensions
192,000x93,000x93,000 mm
Weight
0.8 kg
Thickness
93,000
Length
192,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
High feed rate milling cutter MFH mini, with bore, ⌀ D / number of effective cutting edges Z: 66/8 mm
High feed rate milling cutter MFH mini, with bore, ⌀ D / number of effective cutting edges Z: 66/8 mm