High feed rate milling cutter MFH mini, Plain shank, ⌀ D / number of teeth Z: 25/4 mm

221950 25/4

High feed rate milling cutter MFH mini, Plain shank, ⌀ D / number of teeth Z: 25/4 mm
High feed rate milling cutter MFH mini, Plain shank, ⌀ D / number of teeth Z: 25/4 mm
High feed rate milling cutter MFH mini, Plain shank, ⌀ D / number of teeth Z: 25/4 mm
High feed rate milling cutter MFH mini, Plain shank, ⌀ D / number of teeth Z: 25/4 mm

High feed rate milling cutter MFH mini 25/4 mmThrough-coolant: true - Number of cutting edges Z: 4 - ⌀ D3: 17 mm - maximum cutting depth ap max: 1 mm - Overhang L1: 60 mm - Overall length Ltot: 140 mm - Shank ⌀ Ds h6: 25 mm

Details
Description
Dimensions
214,000x51,000x50,000 mm
Weight
0.579 kg
Thickness
50,000
Length
214,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
High feed rate milling cutter MFH mini, Plain shank, ⌀ D / number of teeth Z: 25/4 mm
High feed rate milling cutter MFH mini, Plain shank, ⌀ D / number of teeth Z: 25/4 mm
High feed rate milling cutter MFH mini, Plain shank, ⌀ D / number of teeth Z: 25/4 mm
High feed rate milling cutter MFH mini, Plain shank, ⌀ D / number of teeth Z: 25/4 mm