High feed rate milling cutter MFH Harrier, Plain shank, ⌀ D / number of teeth Z: 40/4 mm

222050 40/4

High feed rate milling cutter MFH Harrier, Plain shank, ⌀ D / number of teeth Z: 40/4 mm
High feed rate milling cutter MFH Harrier, Plain shank, ⌀ D / number of teeth Z: 40/4 mm

Description: MFH Harrier high feed rate indexable face mills enable short machining times thanks to high feed rates and high cutting depths. The approach angle in combination with the convex cutting edges reduces the cutting forces and minimises the tendency to vibrate. - Application: For increased productivity in face milling, pocket milling and slot milling. Because the cutting forces are so low, large overhangs for plunge milling pose no problem. - Milling application: Plunging - Milling application: Circular milling - Milling application: Ramping - Machining strategy: HPC - Through-coolant: true - Number of cutting edges Z: 4 - maximum cutting depth a p max : 1.5 mm - maximum cutting depth a p max for LD geometry: 3.5 mm - Overhang L 1 : 50 mm - Overall length L tot : 150 mm - Shank ⌀ D s h6: 32 mm

Details
Description
Dimensions
216,000x61,000x63,000 mm
Weight
1.055 kg
Thickness
63,000
Length
216,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
High feed rate milling cutter MFH Harrier, Plain shank, ⌀ D / number of teeth Z: 40/4 mm
High feed rate milling cutter MFH Harrier, Plain shank, ⌀ D / number of teeth Z: 40/4 mm