HiPer-Drill base body, 3xD, ⌀ D: 23 mm

231605 23

HiPer-Drill base body, 3xD, ⌀ D: 23 mm
HiPer-Drill base body, 3xD, ⌀ D: 23 mm
HiPer-Drill base body, 3xD, ⌀ D: 23 mm
HiPer-Drill base body, 3xD, ⌀ D: 23 mm

Version: Very high feed rates and maximum performance due to optimally matched geometries and materials.Precise positioning of the cutter insert due to Vee insert seating and secure clamping by the centre bore.High concentricity when assembled.Shank support for optimum stability in operation. - Application: For stationary and rotating use. For holes up to IT9 accuracy. - Note: The insert screw must be replaced after every fifth change of cutter insert. Further sizes up to ⌀ 50.99 mm available on request. Clamp in a hydraulic chuck (such as No. 302026 size 20) for optimum radial run-out. For optimum stability, clamp the drill so the overhang is as short as possible. - Drill depth up to: 3xD - Skaft: ISO 9766 - Use for drilling: limited drilling with oblique exit - Use for drilling: limited oblique spot drilling - Use for drilling: limited cross-drilling - Use for drilling: limited drilling through a stack - ⌀ range D: 23 - 23.99 mm - Usable length L N : 72 mm - Shank ⌀ D s : 25 mm - Shank length L s : 56 mm - Clamping screw: 231999_10IP (3.3 Nm)

Details
Description
Dimensions
163,000x51,000x50,000 mm
Weight
0.443 kg
Thickness
50,000
Length
163,000
Import Code Number
82078011
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
HiPer-Drill base body, 3xD, ⌀ D: 23 mm
HiPer-Drill base body, 3xD, ⌀ D: 23 mm
HiPer-Drill base body, 3xD, ⌀ D: 23 mm
HiPer-Drill base body, 3xD, ⌀ D: 23 mm