HiPer-Drill base body, 12xD, ⌀ D: 30 mm

231620 30

HiPer-Drill base body, 12xD, ⌀ D: 30 mm
HiPer-Drill base body, 12xD, ⌀ D: 30 mm
HiPer-Drill base body, 12xD, ⌀ D: 30 mm
HiPer-Drill base body, 12xD, ⌀ D: 30 mm

Version: Very high feed rates and maximum performance due to optimally matched geometries and materials.Precise positioning of the cutter insert due to Vee insert seating and secure clamping by the centre bore.High concentricity when assembled.Shank support for optimum stability in operation. Polished flutes. - Application: For stationary and rotating use. For holes up to IT9 accuracy. - Note: The insert screw must be replaced after every fifth change of cutter insert. Further sizes up to ⌀ 50.99 mm available on request. Reduce feed rates f by 10% and vc values by 40%. For process reliability when using the drill, initial pilot drilling to 1.5xD with the drill No. 231600 with the same cutter insert size is necessary. The generation of a pilot hole improves process reliability. Clamp in a hydraulic chuck (such as No. 302026 size 20) for optimum radial run-out. For optimum stability, clamp the drill so the overhang is as short as possible. - Drill depth up to: 12xD - Skaft: ISO 9766 - Use for drilling: limited cross-drilling - Use for drilling: limited drilling through a stack - Use for drilling: limited oblique spot drilling - Use for drilling: limited drilling with oblique exit - ⌀ range D: 30 - 30.99 mm - Usable length L N : 372 mm - Shank ⌀ D s : 32 mm - Shank length L s : 60 mm - Clamping screw: 231999_15IP1 (5.7 Nm)

Details
Description
Dimensions
472,000x51,000x50,000 mm
Weight
1.574 kg
Thickness
50,000
Length
472,000
Import Code Number
82078011
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
HiPer-Drill base body, 12xD, ⌀ D: 30 mm
HiPer-Drill base body, 12xD, ⌀ D: 30 mm
HiPer-Drill base body, 12xD, ⌀ D: 30 mm
HiPer-Drill base body, 12xD, ⌀ D: 30 mm