Grooving toolholder, right-hand, Shank / groove width w: 20/3 mm

273757 20/3

Grooving toolholder, right-hand, Shank / groove width w: 20/3 mm
Grooving toolholder, right-hand, Shank / groove width w: 20/3 mm

Version: Made of high-tensile tool steel (>1300 N/mm2). In conjunction with the convex indexable insert clamping, the system achieves very high resistance to axial and radial cutting forces and thereby significantly increases the surface quality and productivity. - Note: From 19.5 mm (up to groove width 3 mm) and from 24.5 mm (from groove width 4 mm) the second cutter comes into contact with the workpiece. This can lead to scoring. Use single-cutter grooving insert no. 273656 – 273670 if necessary. - Through-coolant: false - Grooving depth t max : 21 mm - Functional width: 21.5 mm - Head length: 36.5 mm - Shank width: 20 mm - Overall length: 125 mm - Screw: 279904 (T25; 6 Nm)

Details
Description
Dimensions
130,000x35,000x35,000 mm
Weight
0.369 kg
Thickness
35,000
Length
130,000
Import Code Number
82078011
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Grooving toolholder, right-hand, Shank / groove width w: 20/3 mm
Grooving toolholder, right-hand, Shank / groove width w: 20/3 mm