Grooving toolholder, right-hand, Shank / groove width w: 16/4 mm

273750 16/4

Grooving toolholder, right-hand, Shank / groove width w: 16/4 mm
Grooving toolholder, right-hand, Shank / groove width w: 16/4 mm

Version: Made of high-tensile tool steel (>1300 N/mm2). In conjunction with the convex indexable insert clamping, the system achieves very high resistance to axial and radial cutting forces and thereby significantly increases the surface quality and productivity. - Through-coolant: false - Grooving depth t max : 12 mm - Functional width: 16 mm - Head length: 35 mm - Shank width: 16 mm - Overall length: 100 mm - Screw: 279903 (T25; 6 Nm)

Details
Description
Dimensions
103,000x27,000x29,000 mm
Weight
0.201 kg
Thickness
29,000
Length
103,000
Import Code Number
82078011
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Grooving toolholder, right-hand, Shank / groove width w: 16/4 mm
Grooving toolholder, right-hand, Shank / groove width w: 16/4 mm