Grooving toolholder, left-hand, Shank / groove width w: 20/5 mm

273751 20/5

Grooving toolholder, left-hand, Shank / groove width w: 20/5 mm
Grooving toolholder, left-hand, Shank / groove width w: 20/5 mm

Version: Made of high-tensile tool steel (>1300 N/mm2). In conjunction with the convex indexable insert clamping, the system achieves very high resistance to axial and radial cutting forces and thereby significantly increases the surface quality and productivity. - Through-coolant: false - Grooving depth t max : 15 mm - Functional width: 21.5 mm - Head length: 38 mm - Shank width: 20 mm - Overall length: 125 mm - Screw: 279906 (T30; 8 Nm)

Details
Description
Dimensions
134,000x35,000x34,000 mm
Weight
0.399 kg
Thickness
34,000
Length
134,000
Import Code Number
82078011
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Grooving toolholder, left-hand, Shank / groove width w: 20/5 mm
Grooving toolholder, left-hand, Shank / groove width w: 20/5 mm