Grooving tool left-hand, similar to DIN 4981 (ISO 7), P20/K25, Shank height: 32 mm

297105 32

Grooving tool left-hand, similar to DIN 4981 (ISO 7), P20/K25, Shank height: 32 mm
Grooving tool left-hand, similar to DIN 4981 (ISO 7), P20/K25, Shank height: 32 mm

Version: Carbide − steel shanks with 700 - 800 N/mm2 strength and flat chamfered mounting surface. Fitted with diamond ground carbide inserts. Angles on the inserts are precision ground. All turning tools are supplied with sharp cutting edges. Sharpening the cutting edge with a boron carbide hand lapper will increase the tool edge life. The extent of the wear area is dependent on the cutting conditions. For roughing and interrupted machining it is imperative that the cutting edges are sharpened. Fitted with diamond ground carbide inserts. - Application: P20/K25 for machining steel and cast iron. M20 for machining stainless steels. - Attention: For rough and interrupted machining the cutting edges should be sharpened with a boron carbide hand lapper No. 558400 or 558420. - Overall length: 170 mm - Shank width: 20 mm - Blade width: 8 mm

Details
Description
Dimensions
179,000x38,000x42,000 mm
Weight
0.778 kg
Thickness
42,000
Length
179,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Grooving tool left-hand, similar to DIN 4981 (ISO 7), P20/K25, Shank height: 32 mm
Grooving tool left-hand, similar to DIN 4981 (ISO 7), P20/K25, Shank height: 32 mm