GARANT Indexable Power Drill Combination shank, 5xD, ⌀ D: 39,5 mm

234015 39,5

GARANT Indexable Power Drill Combination shank, 5xD, ⌀ D: 39,5 mm
GARANT Indexable Power Drill Combination shank, 5xD, ⌀ D: 39,5 mm

Version: The helical coolant ducts ensure very high stability, since they do not weaken the core of the drill. Bore tolerance: −0.1 / +0.35 mm - Description: The GARANT Power Drill for very high performance and dimensional accuracy. Even for very difficult drilling situations up to 5×D. - Application: With indexable inserts No. 234030 - 234098. - Recommendation: When spot-drilling reduce the feed rate by 70 %. - Note: Other intermediate sizes in 1/10 increments available on request. - Drill depth for indexable insert drill up to: 5xD - Skaft: ISO 9766 - Use for drilling: limited centre drilling - Use for drilling: limited convexity - Use for drilling: limited cross-drilling - Use for drilling: limited drilling through a stack - Overhang L A : 228 mm - Shank ⌀ D s : 40 mm - Shank length L s : 68 mm - ISO code indexable insert: SOGX 130511 - Pack of insert screws: 239700_20IP (6.3 Nm)

Details
Description
Dimensions
307,000x66,000x71,000 mm
Weight
1.762 kg
Thickness
71,000
Length
307,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
GARANT Indexable Power Drill Combination shank, 5xD, ⌀ D: 39,5 mm
GARANT Indexable Power Drill Combination shank, 5xD, ⌀ D: 39,5 mm