GARANT Indexable Power Drill Combination shank, 2xD, ⌀ D: 34,5 mm

234000 34,5

GARANT Indexable Power Drill Combination shank, 2xD, ⌀ D: 34,5 mm
GARANT Indexable Power Drill Combination shank, 2xD, ⌀ D: 34,5 mm

Version: The helical coolant ducts ensure very high stability, since they do not weaken the core of the drill. Bore tolerance: −0.1 / +0.3 mm - Description: The GARANT Power Drill for very high performance and dimensional accuracy. Even for very difficult drilling situations up to 5×D. - Application: With indexable inserts No. 234030 - 234098. - Note: Other intermediate sizes in 1/10 increments available on request. - Drill depth for indexable insert drill up to: 2xD - Skaft: ISO 9766 - Use for drilling: limited centre drilling - Use for drilling: limited convexity - Use for drilling: limited cross-drilling - Use for drilling: limited drilling through a stack - Overhang L A : 96 mm - Shank ⌀ D s : 40 mm - Shank length L s : 68 mm - ISO code indexable insert: SOGX 110509 - Pack of insert screws: 239700_15IP (2.8 Nm)

Details
Description
Dimensions
180,000x65,000x65,000 mm
Weight
0.904 kg
Thickness
65,000
Length
180,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
GARANT Indexable Power Drill Combination shank, 2xD, ⌀ D: 34,5 mm
GARANT Indexable Power Drill Combination shank, 2xD, ⌀ D: 34,5 mm