Full profile insert 60°, internal, right-hand, HB7020, Pitch: 1,25 mm

270749 1,25

Full profile insert 60°, internal, right-hand, HB7020, Pitch: 1,25 mm
Full profile insert 60°, internal, right-hand, HB7020, Pitch: 1,25 mm

Version: Full profile insert 60° for internal threads to DIN / ISO R 262 (DIN 13) tolerance class 6H. - Tolerance class: DIN 13 6H - Thread type: M - Thread type: MF - Thread type: M-LH - Thread type: MF-LH - Flank angle: 60 degrees - Thickness: 1.85 mm - Insert size L: 6 mm

Details
Description
Dimensions
17,000x17,000x5,000 mm
Weight
0.002 kg
Thickness
5,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Full profile insert 60°, internal, right-hand, HB7020, Pitch: 1,25 mm
Full profile insert 60°, internal, right-hand, HB7020, Pitch: 1,25 mm