Full profile insert 60°, external, right-hand, HB7020, Pitch: 6 mm

270712 6

Full profile insert 60°, external, right-hand, HB7020, Pitch: 6 mm
Full profile insert 60°, external, right-hand, HB7020, Pitch: 6 mm
Full profile insert 60°, external, right-hand, HB7020, Pitch: 6 mm
Full profile insert 60°, external, right-hand, HB7020, Pitch: 6 mm

Version: Full profile insert 60° for external threads to DIN / ISO R 262 (DIN 13) tolerance class 6g. - Tolerance class: DIN 13 6g - Thread type: M - Thread type: MF - Thread type: MF-LH - Thread type: M-LH - Flank angle: 60 degrees - Thickness: 4.76 mm - Insert size L: 22 mm

Details
Description
Dimensions
26,000x26,000x12,000 mm
Weight
0.011 kg
Thickness
12,000
Length
26,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Full profile insert 60°, external, right-hand, HB7020, Pitch: 6 mm
Full profile insert 60°, external, right-hand, HB7020, Pitch: 6 mm
Full profile insert 60°, external, right-hand, HB7020, Pitch: 6 mm
Full profile insert 60°, external, right-hand, HB7020, Pitch: 6 mm