FeedKing high feed rate indexable face mill, with threaded shank, ⌀ D / number of teeth Z: 32/2 mm

212905 32/2

FeedKing high feed rate indexable face mill, with threaded shank, ⌀ D / number of teeth Z: 32/2 mm
FeedKing high feed rate indexable face mill, with threaded shank, ⌀ D / number of teeth Z: 32/2 mm

Version: Dynamic cutting edge geometry for highest feed rates. Extremely smooth cutting due to self-stabilising insert bedding. Optimised geometry for reduced cutting forces, thereby reducing the stress on the main spindle. - Advantage: Particularly cost-effective due to exceptionally sturdy 4-edge inserts. - Note: When working with extensions, always use internal cooling. - Use GARANT torque screwdriver TQ No. 211750 size 5.7 with bit No. 674252 size 20IP. - Milling application: Ramping - Milling application: Plunging - Milling application: Circular milling - Spacing of the milling cutter's cutting edges: unequal spacing - Machining strategy: HPC - Tool exchange: PowerCard - Through-coolant: true - Number of cutting edges Z: 2 - ⌀ D 3 : 11.4 mm - maximum cutting depth a p max : 1.8 mm - ⌀ D 1 h6: 17 mm - Overall length L tot : 42 mm - ⌀ D 2 : 28.7 mm

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.221 kg
Thickness
1,000
Length
1,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
FeedKing high feed rate indexable face mill, with threaded shank, ⌀ D / number of teeth Z: 32/2 mm
FeedKing high feed rate indexable face mill, with threaded shank, ⌀ D / number of teeth Z: 32/2 mm