Face mill 90° MECX, with bore, ⌀ D / number of teeth Z: 32/8 mm

227115 32/8

Face mill 90° MECX, with bore, ⌀ D / number of teeth Z: 32/8 mm
Face mill 90° MECX, with bore, ⌀ D / number of teeth Z: 32/8 mm

Face mill 90° MECX 32/8 mmmaximum cutting depth ap max: 6 mm - Overall length Ltot: 40 mm - Mounting bore ⌀: 16 mm - suitable indexable insert: BD.. 0703 - Insert screw: 229707 (T6; 0.45 Nm)

Details
Description
Dimensions
187,000x88,000x93,000 mm
Weight
0.315 kg
Thickness
93,000
Length
187,000
Import Code Number
82078011
Package Quantity
1
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
Face mill 90° MECX, with bore, ⌀ D / number of teeth Z: 32/8 mm
Face mill 90° MECX, with bore, ⌀ D / number of teeth Z: 32/8 mm