Drill insert with pointed tip HSS-E-PM, TiAlN, ⌀ D: 20 mm

232286 20

Drill insert with pointed tip HSS-E-PM, TiAlN, ⌀ D: 20 mm
Drill insert with pointed tip HSS-E-PM, TiAlN, ⌀ D: 20 mm

Version: Exchangeable HSS cutter for universal application. Cannot be reground. With chip breaker. Pointed tip for high stability and self-centring. - Note: Further sizes available on request. - Tool material: HSS E PM - Point angle: 132 degrees - for base body type: 18 - Feed f in steel < 900 N/mm 2 : 0.23 mm/rev. - Feed f in stainless steel > 900 N/mm 2 : 0.2 mm/rev.

Details
Description
Dimensions
41,000x39,000x15,000 mm
Weight
0.01 kg
Thickness
15,000
Length
41,000
Import Code Number
82090020
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Drill insert with pointed tip HSS-E-PM, TiAlN, ⌀ D: 20 mm
Drill insert with pointed tip HSS-E-PM, TiAlN, ⌀ D: 20 mm