DNMG 150608, Grade: PR015S

250697 PR015S

DNMG 150608, Grade: PR015S
DNMG 150608, Grade: PR015S

DNMG 150608 PR015S Grade: PR015S - Chip breaker: MQ - Cutting depth ap: 0.2 - 1.5 mm - Feed f: 0.05 - 0.18 mm/rev. - Cutting speed vc main application: 25 - 70 m/min

Details
Description
Dimensions
18,000x18,000x10,000 mm
Weight
0.017 kg
Thickness
10,000
Length
18,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
DNMG 150608, Grade: PR015S
DNMG 150608, Grade: PR015S