DNMG 150604, Grade: PV720

250696 PV720

DNMG 150604, Grade: PV720
DNMG 150604, Grade: PV720

DNMG 150604 PV720 Grade: PV720 - Chip breaker: PQ - Cutting depth ap: 0.2 - 2.5 mm - Feed f: 0.05 - 0.3 mm/rev. - Cutting speed vc main application: 110 - 520 m/min

Details
Description
Dimensions
20,000x20,000x10,000 mm
Weight
0.009 kg
Thickness
10,000
Length
20,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
DNMG 150604, Grade: PV720
DNMG 150604, Grade: PV720