DNMG 110404 Set of 10 pieces, Grade: HBX130

250802 HBX130

DNMG 110404 Set of 10 pieces, Grade: HBX130
DNMG 110404 Set of 10 pieces, Grade: HBX130

DNMG 110404 Set of 10 pieces HBX130 Grade: HBX130 - Chip breaker: MM - Cutting depth ap: 1 - 5 mm - Feed f: 0.1 - 0.5 mm/rev. - Cutting speed vc main application: 60 - 200 m/min

Details
Description
Dimensions
97,000x40,000x12,000 mm
Weight
0.08 kg
Thickness
12,000
Length
97,000
Import Code Number
82090020
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
DNMG 110404 Set of 10 pieces, Grade: HBX130
DNMG 110404 Set of 10 pieces, Grade: HBX130