DCMT 11T302 Set of 10 pieces, Grade: HBX020

260504 HBX020

DCMT 11T302 Set of 10 pieces, Grade: HBX020
DCMT 11T302 Set of 10 pieces, Grade: HBX020

DCMT 11T302 Set of 10 pieces HBX020 Grade: HBX020 - Chip breaker: PM - Cutting depth ap: 0.1 - 3.75 mm - Feed f: 0.06 - 0.36 mm/rev. - Cutting speed vc main application: 80 - 300 m/min

Details
Description
Dimensions
98,000x40,000x12,000 mm
Weight
0.056 kg
Thickness
12,000
Length
98,000
Import Code Number
82090020
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
DCMT 11T302 Set of 10 pieces, Grade: HBX020
DCMT 11T302 Set of 10 pieces, Grade: HBX020