DC.T 070202, Grade: PV720

260481 PV720

DC.T 070202, Grade: PV720
DC.T 070202, Grade: PV720

DC.T 070202 PV720 Grade: PV720 - Chip breaker: GK - Tolerance: M - Cutting depth ap: 0.5 - 3 mm - Feed f: 0.1 - 0.3 mm/rev. - Cutting speed vc main application: 60 - 270 m/min

Details
Description
Dimensions
20,000x20,000x10,000 mm
Weight
0.002 kg
Thickness
10,000
Length
20,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
DC.T 070202, Grade: PV720
DC.T 070202, Grade: PV720