D-bits, Solid carbide, DxLength: 3X50 mm

295050 3X50

D-bits, Solid carbide, DxLength: 3X50 mm
D-bits, Solid carbide, DxLength: 3X50 mm

Version: Solid carbide. D-bits with straight cutting edge. Precision ground with maximum run-out error 0.005 mm. (Half section pre-ground). Shank tolerance up to diameter 8 mm: h7. - Application: For engraving and copying in tool, mould, and die making. - Tool material: Solid carbide - Cutter length: 3 mm

Details
Description
Dimensions
82,000x10,000x10,000 mm
Weight
0.007 kg
Thickness
10,000
Length
82,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
D-bits, Solid carbide, DxLength: 3X50 mm
D-bits, Solid carbide, DxLength: 3X50 mm