Copy mill stub, Plain shank, ⌀ D: 12 mm

212601 12

Copy mill stub, Plain shank, ⌀ D: 12 mm
Copy mill stub, Plain shank, ⌀ D: 12 mm

Version: Exactly accurate insert bedding due to optimised design of insert and insert seat tolerances. Highest interchange accuracy guaranteed: ± 0.015 mm. - Application: General use for finishing and semi-finishing operations. Steel – for general use in machining drop-forgings, and in tool and mould making. - Note: Calculate the speed based on the effective ⌀ Dw. - Use GARANT torque screwdriver TQ No. 211750 size 2.2 with bit No. 674252 size 10IP. - Milling application: Copy milling - Tool exchange: PowerCard - Through-coolant: true - Overhang L 1 : 32 mm - Overall length L tot : 92 mm - ⌀ d 1 : 10 mm - Shank ⌀ D s h6: 12 mm - Insert screw: 219872 (10IP; 2.2 Nm)

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.197 kg
Thickness
0,000
Length
0,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Copy mill stub, Plain shank, ⌀ D: 12 mm
Copy mill stub, Plain shank, ⌀ D: 12 mm