Copy mill 0° negative, with threaded shank, ⌀ D / number of teeth Z: 32/3 mm

212155 32/3

Copy mill 0° negative, with threaded shank, ⌀ D / number of teeth Z: 32/3 mm
Copy mill 0° negative, with threaded shank, ⌀ D / number of teeth Z: 32/3 mm

Version: Milling body with irregular pitch for smooth cutting.High axial run-out accuracy and concentricity Stepless repositioning as the cutting edge wears. - Attention: Retaining screws and retaining washers should not be used for inserts with positive geometry. - Note: Use GARANT torque screwdriver TQ No. 211750 size 3.8 with bit No. 674252 size 15IP. ap max = 4.0 mm. - Milling head suitable for insert shape: round - Milling application: Circular milling - Milling application: Ramping - Spacing of the milling cutter's cutting edges: unequal spacing - Tool exchange: PowerCard - Through-coolant: true - Number of cutting edges Z: 3 - ⌀ D 1 h6: 17 mm - Overall length L tot : 42 mm - ⌀ D 2 : 28.7 mm - Mounting thread M: M16 - Circular interpolation milling ⌀ D min : 51.9 mm

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.33 kg
Thickness
1,000
Length
1,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Copy mill 0° negative, with threaded shank, ⌀ D / number of teeth Z: 32/3 mm
Copy mill 0° negative, with threaded shank, ⌀ D / number of teeth Z: 32/3 mm