Character segment Character height 3 mm, Symbol: C

291956 C

Character segment Character height 3 mm, Symbol: C
Character segment Character height 3 mm, Symbol: C

Version: Return spring system with replaceable segments. Flexible and with adaptable shank. - Advantage: Labelling up to the collar is possible. - Suitable for : Labelling tool No. 291930 and 291935. - Recommendation: Optionally, for secure storage of interchangeable segments/character sets, article No. 291990_box can be ordered. - Attention: Observe assignment between tools and segments. - Note: Labelling roller with ⌀ 30 mm: Fitting at least 17 segments possible. Labelling roller with ⌀ 50 mm: Fitting at least 29 segments possible. The maximum number depends on the respective character width. - Labelling rollers ⌀: 50 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.005 kg
Thickness
0,000
Length
0,000
Import Code Number
82073010
Package Quantity
1
Manufacturer
ZEUS
If you want to buy this product or to receive more information please log in
Character segment Character height 3 mm, Symbol: C
Character segment Character height 3 mm, Symbol: C