Character segment Character height 2 mm, Symbol: Z

291910 Z

Character segment Character height 2 mm, Symbol: Z
Character segment Character height 2 mm, Symbol: Z

Version: Return spring system with replaceable segments. - Suitable for : Labelling tool No. 291900. - Recommendation: Optionally, for secure storage of interchangeable segments/character sets, article No. 291990_box can be ordered. - Note: Fitting at least 26 segments possible. The maximum number depends on the respective character width. - Labelling rollers ⌀: 45 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.005 kg
Thickness
0,000
Length
0,000
Import Code Number
82073010
Package Quantity
1
Manufacturer
ZEUS
If you want to buy this product or to receive more information please log in
Character segment Character height 2 mm, Symbol: Z
Character segment Character height 2 mm, Symbol: Z