Chamfer mill 45°, Weldon shank, ⌀ D: 23,5 mm

216100 23,5

Chamfer mill 45°, Weldon shank, ⌀ D: 23,5 mm
Chamfer mill 45°, Weldon shank, ⌀ D: 23,5 mm

Note: Use GARANT torque screwdriver TQ No. 211750 size 3.8 with bit No. 674252 size 15IP. - Chamfering angle reverse: 45 degrees - Through-coolant: true - Tool exchange: PowerCard - Number of cutting edges Z: 4 - maximum chamfering ⌀ D max : 35.8 mm - Overhang L 1 : 30 mm - Overall length L tot : 130 mm - Shank ⌀ D s h6: 20 mm - suitable indexable insert: SD.. 090308

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.562 kg
Thickness
1,000
Length
1,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Chamfer mill 45°, Weldon shank, ⌀ D: 23,5 mm
Chamfer mill 45°, Weldon shank, ⌀ D: 23,5 mm