CNMG 160608, Grade: HB7035-1

250334 HB7035-1

CNMG 160608, Grade: HB7035-1
CNMG 160608, Grade: HB7035-1

CNMG 160608 HB7035-1 Grade: HB7035-1 - Chip breaker: SG - Cutting depth ap: 1.5 - 8 mm - Feed f: 0.25 - 0.6 mm/rev. - Cutting speed vc main application: 90 - 260 m/min

Details
Description
Dimensions
25,000x25,000x10,000 mm
Weight
0.02 kg
Thickness
10,000
Length
25,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
CNMG 160608, Grade: HB7035-1
CNMG 160608, Grade: HB7035-1