CNMG 120416, Grade: CA025P

250373 CA025P

CNMG 120416, Grade: CA025P
CNMG 120416, Grade: CA025P

CNMG 120416 CA025P Grade: CA025P - Chip breaker: PH - Cutting depth ap: 1 - 10 mm - Feed f: 0.25 - 0.8 mm/rev. - Cutting speed vc main application: 70 - 420 m/min

Details
Description
Dimensions
23,000x22,000x10,000 mm
Weight
0.01 kg
Thickness
10,000
Length
23,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
CNMG 120416, Grade: CA025P
CNMG 120416, Grade: CA025P