CNMG 120408, Grade: HB7120-1

250060 HB7120-1

CNMG 120408, Grade: HB7120-1
CNMG 120408, Grade: HB7120-1

CNMG 120408 HB7120-1 Grade: HB7120-1 - Chip breaker: VS - Cutting depth ap: 0.3 - 2.5 mm - Feed f: 0.15 - 0.5 mm/rev. - Cutting speed vc main application: 90 - 290 m/min

Details
Description
Dimensions
17,000x17,000x10,000 mm
Weight
0.009 kg
Thickness
10,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
CNMG 120408, Grade: HB7120-1
CNMG 120408, Grade: HB7120-1