CCMT 09T308, Grade: HB7120-1

260060 HB7120-1

CCMT 09T308, Grade: HB7120-1
CCMT 09T308, Grade: HB7120-1

CCMT 09T308 HB7120-1 Grade: HB7120-1 - Chip breaker: VS - Cutting depth ap: 0.2 - 2.5 mm - Feed f: 0.1 - 0.3 mm/rev. - Cutting speed vc main application: 90 - 290 m/min

Details
Description
Dimensions
17,000x17,000x10,000 mm
Weight
0.004 kg
Thickness
10,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
CCMT 09T308, Grade: HB7120-1
CCMT 09T308, Grade: HB7120-1