CCMT 09T304, Grade: SP4019

260184 SP4019

CCMT 09T304, Grade: SP4019
CCMT 09T304, Grade: SP4019

CCMT 09T304 SP4019 Grade: SP4019 - Chip breaker: 73 - Cutting depth ap: 0.2 - 5 mm - Feed f: 0.1 - 0.45 mm/rev. - Cutting speed vc main application: 30 - 440 m/min

Details
Description
Dimensions
17,000x17,000x10,000 mm
Weight
0.004 kg
Thickness
10,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KENNAMETAL
If you want to buy this product or to receive more information please log in
CCMT 09T304, Grade: SP4019
CCMT 09T304, Grade: SP4019