CC.T 09T308, Grade: HB7310

260152 HB7310

CC.T 09T308, Grade: HB7310
CC.T 09T308, Grade: HB7310

CC.T 09T308 HB7310 Grade: HB7310 - Chip breaker: AM - Tolerance: G - Cutting depth ap: 0.1 - 4 mm - Feed f: 0.05 - 0.5 mm/rev. - Cutting speed vc main application: 350 - 600 m/min

Details
Description
Dimensions
17,000x17,000x10,000 mm
Weight
0.004 kg
Thickness
10,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
CC.T 09T308, Grade: HB7310
CC.T 09T308, Grade: HB7310