CC.T 09T304, Grade: HB7010-1
260150 HB7010-1
CC.T 09T304 HB7010-1 Grade: HB7010-1 - Chip breaker: SM - Tolerance: M - Cutting depth ap: 0.2 - 4 mm - Feed f: 0.1 - 0.3 mm/rev. - Cutting speed vc main application: 120 - 440 m/min
Details and Specifications
- Details
- Description
- Dimensions
- 18,000x18,000x10,000 mm
- Weight
- 0.004 kg
- Thickness
- 10,000
- Length
- 18,000
- Import Code Number
- 82090020
- Package Quantity
- 10
- Manufacturer
- GARANT
If you want to buy this product or to receive more information please log in