CC.T 09T304, Grade: CA510

260097 CA510

CC.T 09T304, Grade: CA510
CC.T 09T304, Grade: CA510

CC.T 09T304 CA510 Grade: CA510 - Chip breaker: HQ - Tolerance: M - Cutting depth ap: 0.5 - 2.5 mm - Feed f: 0.05 - 0.25 mm/rev. - Cutting speed vc main application: 140 - 450 m/min

Details
Description
Dimensions
20,000x20,000x5,000 mm
Weight
0.005 kg
Thickness
5,000
Length
20,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
CC.T 09T304, Grade: CA510
CC.T 09T304, Grade: CA510