CC.T 09T302, Grade: PR1425

260096 PR1425

CC.T 09T302, Grade: PR1425
CC.T 09T302, Grade: PR1425

CC.T 09T302 PR1425 Grade: PR1425 - Chip breaker: MFP-GF - Tolerance: G - Cutting depth ap: 0.5 - 1 mm - Feed f: 0.03 - 0.12 mm/rev. - Cutting speed vc main application: 100 - 150 m/min

Details
Description
Dimensions
13,000x13,000x10,000 mm
Weight
0.005 kg
Thickness
10,000
Length
13,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
CC.T 09T302, Grade: PR1425
CC.T 09T302, Grade: PR1425