Boring-out insert, internal, right-hand, L1 = 10 mm, ⌀ Dmin: 5,2 mm

270212 5,2

Boring-out insert, internal, right-hand, L1 = 10 mm, ⌀ Dmin: 5,2 mm
Boring-out insert, internal, right-hand, L1 = 10 mm, ⌀ Dmin: 5,2 mm

Boring-out insert, internal, right-hand 5,2 mmShank ⌀ d: 5 mm - Tip centre offset F: 2.45 mm - maximum cutting depth tmax: 0.5 mm - Radius R: 0.2 mm

Details
Description
Dimensions
47,000x12,000x12,000 mm
Weight
0.011 kg
Thickness
12,000
Length
47,000
Import Code Number
82090020
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring-out insert, internal, right-hand, L1 = 10 mm, ⌀ Dmin: 5,2 mm
Boring-out insert, internal, right-hand, L1 = 10 mm, ⌀ Dmin: 5,2 mm