Boring bar steel, right-hand, Shank ⌀ / insert size: 20/11 mm

260338 20/11

Boring bar steel, right-hand, Shank ⌀ / insert size: 20/11 mm
Boring bar steel, right-hand, Shank ⌀ / insert size: 20/11 mm

Version: Streamlined flutes for improved chip evacuation, reduced tendency to vibrate, stable machining conditions. - Boring depth up to: 5xD - Norm: DIN 8024 - Through-coolant: true - ISO code toolholder: A20R SDUCR/L11 - Cutting point / joint: 20 mm - Setting angle κ: 93 degrees - suitable indexable insert: DC.. 11T3.. - Minimum pre-drill ⌀ D min : 27 mm - Centre-line offset: 16.5 mm

Details
Description
Dimensions
215,000x40,000x40,000 mm
Weight
0.492 kg
Thickness
40,000
Length
215,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
Boring bar steel, right-hand, Shank ⌀ / insert size: 20/11 mm
Boring bar steel, right-hand, Shank ⌀ / insert size: 20/11 mm