Boring bar steel, left-hand, Shank ⌀ / insert size: 20/11 mm

261353 20/11

Boring bar steel, left-hand, Shank ⌀ / insert size: 20/11 mm
Boring bar steel, left-hand, Shank ⌀ / insert size: 20/11 mm

Boring bar steel 20/11 mmISO code toolholder: A20Q SVVCR/L11 - Cutting point / joint: 20 mm - Setting angle κ: 72.5 degrees - suitable indexable insert: VC.. 1103.. - Minimum pre-drill ⌀ Dmin: 25 mm - Centre-line offset: 14 mm

Details
Description
Dimensions
207,000x41,000x40,000 mm
Weight
0.396 kg
Thickness
40,000
Length
207,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar steel, left-hand, Shank ⌀ / insert size: 20/11 mm
Boring bar steel, left-hand, Shank ⌀ / insert size: 20/11 mm