Boring bar for grooving, left-hand, Shank ⌀ d / groove width w: 32/2 mm

273791 32/2

Boring bar for grooving, left-hand, Shank ⌀ d / groove width w: 32/2 mm
Boring bar for grooving, left-hand, Shank ⌀ d / groove width w: 32/2 mm

Version: Made of high-tensile tool steel (>1300 N/mm2). In conjunction with the convex indexable insert clamping, the system achieves very high resistance to axial and radial cutting forces and thereby significantly increases the surface quality and productivity. - Through-coolant: true - t max internal machining: 10 mm - Minimum pre-drill ⌀ D min : 39 mm - Centre-line offset: 22 mm - Overhang from the recessed holder: 50 mm - Overall length: 300 mm - Screw: 279908 (T20; 4.5 Nm)

Details
Description
Dimensions
360,000x51,000x50,000 mm
Weight
1.826 kg
Thickness
50,000
Length
360,000
Import Code Number
82078011
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar for grooving, left-hand, Shank ⌀ d / groove width w: 32/2 mm
Boring bar for grooving, left-hand, Shank ⌀ d / groove width w: 32/2 mm