Boring bar carbide, right-hand, Overhang / insert size: 85/S4 mm

268712 85/S4

Boring bar carbide, right-hand, Overhang / insert size: 85/S4 mm
Boring bar carbide, right-hand, Overhang / insert size: 85/S4 mm

Boring bar carbide 85/S4 mmISO code toolholder: E08K SCLDR/LS4 - Cutting point / joint: 8 mm - Setting angle κ: 95 degrees - suitable indexable insert: CDCT S4010. - Minimum pre-drill ⌀ Dmin: 9.05 mm - Centre offset recessed holder: 4.5 mm

Details
Description
Dimensions
127,000x20,000x20,000 mm
Weight
0.081 kg
Thickness
20,000
Length
127,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar carbide, right-hand, Overhang / insert size: 85/S4 mm
Boring bar carbide, right-hand, Overhang / insert size: 85/S4 mm