Boring bar carbide, left-hand, Shank ⌀ / insert size: 25/11 mm

260321 25/11

Boring bar carbide, left-hand, Shank ⌀ / insert size: 25/11 mm
Boring bar carbide, left-hand, Shank ⌀ / insert size: 25/11 mm

Boring bar carbide 25/11 mmISO code toolholder: E25S SDQCR/L11 - Setting angle κ: 107.5 degrees - suitable indexable insert: DC.. 11T3.. - Minimum pre-drill ⌀ Dmin: 32 mm - Centre-line offset: 16 mm - Clamping height H: 24 mm

Details
Description
Dimensions
260,000x35,000x35,000 mm
Weight
1.581 kg
Thickness
35,000
Length
260,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar carbide, left-hand, Shank ⌀ / insert size: 25/11 mm
Boring bar carbide, left-hand, Shank ⌀ / insert size: 25/11 mm