Boring bar carbide, left-hand, Shank ⌀ / insert size: 16/09 mm

260017 16/09

Boring bar carbide, left-hand, Shank ⌀ / insert size: 16/09 mm
Boring bar carbide, left-hand, Shank ⌀ / insert size: 16/09 mm

Boring bar carbide 16/09 mmISO code toolholder: E16R SCLCR/L09 - Cutting point / joint: 16 mm - Setting angle κ: 95 degrees - suitable indexable insert: CC.. 09T3.. - Minimum pre-drill ⌀ Dmin: 18 mm - Centre-line offset: 10 mm

Details
Description
Dimensions
215,000x30,000x30,000 mm
Weight
0.525 kg
Thickness
30,000
Length
215,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar carbide, left-hand, Shank ⌀ / insert size: 16/09 mm
Boring bar carbide, left-hand, Shank ⌀ / insert size: 16/09 mm