Boring bar HSS, right-hand, Shank ⌀ / insert size: 12/07 mm

260328 12/07

Boring bar HSS, right-hand, Shank ⌀ / insert size: 12/07 mm
Boring bar HSS, right-hand, Shank ⌀ / insert size: 12/07 mm

Boring bar HSS 12/07 mmISO code toolholder: AH12M SDQCR/L07 - Cutting point / joint: 12 mm - Setting angle κ: 107.5 degrees - suitable indexable insert: DC.. 0702.. - Minimum pre-drill ⌀ Dmin: 16 mm - Centre-line offset: 9.5 mm

Details
Description
Dimensions
150,000x25,000x25,000 mm
Weight
0.125 kg
Thickness
25,000
Length
150,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar HSS, right-hand, Shank ⌀ / insert size: 12/07 mm
Boring bar HSS, right-hand, Shank ⌀ / insert size: 12/07 mm