Boring bar HSS, left-hand, Shank ⌀ / insert size: 16/07 mm

260333 16/07

Boring bar HSS, left-hand, Shank ⌀ / insert size: 16/07 mm
Boring bar HSS, left-hand, Shank ⌀ / insert size: 16/07 mm

Boring bar HSS 16/07 mmISO code toolholder: AH16Q SDUCR/L07 - Cutting point / joint: 16 mm - Setting angle κ: 93 degrees - suitable indexable insert: DC.. 0702.. - Minimum pre-drill ⌀ Dmin: 20 mm - Centre-line offset: 11.3 mm

Details
Description
Dimensions
180,000x30,000x30,000 mm
Weight
0.263 kg
Thickness
30,000
Length
180,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar HSS, left-hand, Shank ⌀ / insert size: 16/07 mm
Boring bar HSS, left-hand, Shank ⌀ / insert size: 16/07 mm