Boring bar HSS, left-hand, Shank ⌀ / insert size: 0610/03 mm

260023 0610/03

Boring bar HSS, left-hand, Shank ⌀ / insert size: 0610/03 mm
Boring bar HSS, left-hand, Shank ⌀ / insert size: 0610/03 mm

Boring bar HSS 0610/03 mmISO code toolholder: AH0610H SCLCR/L03 - Cutting point / joint: 10 mm - Setting angle κ: 95 degrees - suitable indexable insert: CC.. 0301.. - Minimum pre-drill ⌀ Dmin: 7 mm - Centre-line offset: 2.5 mm

Details
Description
Dimensions
102,000x25,000x25,000 mm
Weight
0.053 kg
Thickness
25,000
Length
102,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar HSS, left-hand, Shank ⌀ / insert size: 0610/03 mm
Boring bar HSS, left-hand, Shank ⌀ / insert size: 0610/03 mm