Boring bar, steel, right-hand, Shank ⌀ / insert size: 32/16 mm

251016 32/16

Boring bar, steel, right-hand, Shank ⌀ / insert size: 32/16 mm
Boring bar, steel, right-hand, Shank ⌀ / insert size: 32/16 mm

Note: With KNUX 1604.. Use L insert - Boring depth up to: 3xD - Norm: DIN 8024 - Through-coolant: true - ISO code toolholder: A32U CKUNR/L16 - Cutting point / joint: 32 mm - Setting angle κ: 93 degrees - suitable indexable insert: KNUX 1604.. R/L - Minimum pre-drill ⌀ D min : 40 mm - Centre-line offset: 22 mm

Details
Description
Dimensions
354,000x41,000x40,000 mm
Weight
2.081 kg
Thickness
40,000
Length
354,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar, steel, right-hand, Shank ⌀ / insert size: 32/16 mm
Boring bar, steel, right-hand, Shank ⌀ / insert size: 32/16 mm