Boring bar, steel, right-hand, Shank ⌀ / insert size: 12/07 mm

261354 12/07

Boring bar, steel, right-hand, Shank ⌀ / insert size: 12/07 mm
Boring bar, steel, right-hand, Shank ⌀ / insert size: 12/07 mm

Boring bar, steel 12/07 mmISO code toolholder: A12K SVXCR/L07 - suitable indexable insert: VC.. 0702.. - Minimum pre-drill ⌀ Dmin: 15.5 mm - Centre-line offset: 9 mm - Clamping height H: 11 mm - Neck width: 9 mm

Details
Description
Dimensions
140,000x20,000x20,000 mm
Weight
0.107 kg
Thickness
20,000
Length
140,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Boring bar, steel, right-hand, Shank ⌀ / insert size: 12/07 mm
Boring bar, steel, right-hand, Shank ⌀ / insert size: 12/07 mm